Screw connection
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).
Number of poles: 3 - 48
Rated current: 16 / 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
-
Item No.:1650900000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650880000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650620000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Screw connection, Size: 2
-
Item No.:1650610000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Screw connection, Size: 2
-
Item No.:1650990000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1651020000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1498100000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1498400000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1498300000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1650780000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650770000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5