Modules
The four module sizes make for individual plug solutions that save a huge amount of space. The smaller pitch translates into an optimised design too.
-
Product ID:1429020000VPE:1 PC
Data module, 0 V, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1
-
Product ID:1428990000VPE:1 PC
Data module, 0 V, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1
-
Product ID:2592250000VPE:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Product ID:2592220000VPE:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Nr. produktu:2592210000Jedn. opak.:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Nr. produktu:2592230000Jedn. opak.:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Nr. produktu:2592030000Jedn. opak.:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, RJ45, Female, Required plug-in slots: 1
-
Nr. produktu:2592240000Jedn. opak.:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
№ продукта:2592260000Упаковочная единица:1 PC
RJ45 module, 0 V, Number of poles: 1, RJ45, Male, Required plug-in slots: 1
-
№ продукта:2748550000Упаковочная единица:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots: 1
-
№ продукта:2748540000Упаковочная единица:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Male, Required plug-in slots: 1
-
№ продукта:1428850000VPE:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1
-
Produkt-ID:2748470000VPE:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Produkt-ID:1428840000VPE:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Male, Required plug-in slots: 1
-
Produkt-ID:2748460000VPE:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Produkt-ID:2748490000VPE:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Female, Required plug-in slots: 1
-
Produkt-ID:2748480000VPE:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Male, Required plug-in slots: 1
-
Produkt-ID:1428870000VPE:1 PC
Signal module, 250 V, 10 A, Number of poles: 36, Crimp connection, Female, Required plug-in slots: 2
-
Produkt-ID:1428860000Ambalaj birimi:1 PC
Signal module, 250 V, 10 A, Number of poles: 36, Crimp connection, Male, Required plug-in slots: 2
-
Ürün No.:3011310000Ambalaj birimi:1 PC
Module, 150 V, 10 A, Number of poles: 42, Crimp connection, Female, Required plug-in slots: 2