Standard relay
- Control voltages from 12 - 110 V DC and 24 - 230V AC
- 4 CO contact (7 A)
- Without test button with coloured blind plugs (AC coil: orange, DC coil: blue)
- 
		Item No.:3052930000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No 
- 
		Item No.:3052940000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No 
- 
		Item No.:3052950000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No 
- 
		Item No.:3052960000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No 
- 
		Item No.:3052970000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 7 A, Plug-in connection, Test button available: No 
- 
		Item No.:3052980000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 7 A, Plug-in connection, Test button available: No 
- 
		Item No.:3052990000Packaging unit:10 PCCUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 7 A, Plug-in connection, Test button available: No