Connecting cable Cat.6 PUR - RJ45 IP20 / type M12 X
-
Référence produit:2124020002Conditionnement:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.2 m
-
Cikkszám:2124020005Csomagolási egység:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.5 m
-
Cikkszám:2124020010Csomagolási egység:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Cikkszám:2124020020Csomagolási egység:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m
-
N. articolo:2124020050Confezione:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
항목 번호:2124020100패키징 단위:1 PC
System cable, RJ45 IP 20, M12 X-type, flange, socket, back panel mounting, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
항목 번호:1457580005패키징 단위:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.5 m
-
Product ID:1457580010VPE:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Product ID:1457580020VPE:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m
-
Nr. produktu:1457580030Jedn. opak.:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Nr. produktu:1457580050Jedn. opak.:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
№ продукта:1457580075Упаковочная единица:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 7.5 m
-
№ продукта:1457580100VPE:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Produkt-ID:1457580120Ambalaj birimi:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 12 m
-
Ürün No.:1457580150Ambalaj birimi:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 15 m
-
Ürün No.:1457580200Ambalaj birimi:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m
-
Produkt ID:1457580250Pakningsenhed:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 25 m
-
Produkt ID:1457580300Pakningsenhed:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 30 m
-
Produkt ID:1457580400Pakningsenhed:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 40 m
-
Produkt ID:1457581000Pakningsenhed:1 PC
System cable, RJ45 IP 20, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 100 m