6kV Patchcords green
Assembled cables with 2x RJ45, suitable for smart metering applications, different colors in accordance with DIN VDE 0603-100. Short plugs and cables with small bending radius for tight spaces, plug housing with circumferential insulation allow protection class IP30 in mated condition.
-
Product ID:2814800010VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
-
Product ID:2814800020VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
-
Product ID:2814800005VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
-
Product ID:2814800015VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
-
Product ID:2814800003VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
Added to Your Shopping Cart