With monitoring
This safety relay is used in areas of process automation that require a functionally safe switch-off. The module meets the requirements for SIL3 according to EN 61508.
- Variant with monitoring circuit
- TUV certified and with “Approved Safety Function”
- cULus certified
- Multi-voltage input (24 - 230 V UC) in the monitoring circuit
- Available with G3 paint according to EN 60068-2-60
- Externally accessible fuse
-
Produkt ID:1303760000Pakningsenhed:1 ks
SAFESERIES, Bezpečnostní relé,24 V DC ± 20 %, 35 mA , Max. spínací proud, interní pojistka : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Produkt ID:1304040000Pakningsenhed:1 ks
SAFESERIES, Bezpečnostní relé,24 V DC ± 20 %, 35 mA , Max. spínací proud, interní pojistka : 5 A (refer to derating curve), SIL 3, EN 61508:2010
Added to Your Shopping Cart