接続ケーブル Cat.6 PUR - M12 X タイプ/ M12 X タイプ
- IEC 61076-3-106 var. 1, cat に準拠したバヨネットコネクタ付属。シース付属
- プラグインコネクタ付属、タイプ M12 X、cat. 6A、6A、10 Gbit/s アプリケーション対応 IEC 61076-2-109 および RJ45 プラグインコネクタに準拠
-
Ürün No.:1463640002Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.2 m
-
Ürün No.:1463640005Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.5 m
-
Ürün No.:1463640010Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Ürün No.:2485590015Ambalaj birimi:1 PC
System cable, M12 X-type IP67 male, angled, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1.5 m
-
Ürün No.:2485580015Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1.5 m
-
Ürün No.:1463640020Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m
-
Ürün No.:2485590030Ambalaj birimi:1 PC
System cable, M12 X-type IP67 male, angled, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Ürün No.:2485580030Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Ürün No.:1463640030Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Ürün No.:2485590050Ambalaj birimi:1 PC
System cable, M12 X-type IP67 male, angled, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
Ürün No.:2485580050Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
Ürün No.:1463640050Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
Ürün No.:2485590100Ambalaj birimi:1 PC
System cable, M12 X-type IP67 male, angled, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Ürün No.:2485580100Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Ürün No.:1463640100Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Ürün No.:1463640200Ambalaj birimi:1 PC
System cable, M12 X-type IP 67 straight male, M12 X-type IP 67 straight male, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m