Clamping yoke screw connection
Expect more than just PCB terminals:
- High-power: 150 A / 1000 V (IEC) or 127 A / 600 V (UL)
- Application-oriented scalability: connection cross-sections from 16 mm² to 50 mm²
- Simple UL approval of the device up to 600 V
- Zero-maintenance steel clamp for screw connections that are resistant to vibration
Our service:
Simply design your customised print terminal using the product configurator
6 mm² (AWG 10) - pitch 6.35 mm - LL 6.35
16 mm² (AWG 6) - Pitch 10.16 mm - LU 10.16
16 mm² (AWG 6) - Pitch 10.16 mm - LUP 10.16 with test point
16 mm² (AWG 6) - Pitch 12.70 mm - LUP 12.70 with test point
25 mm² (AWG 4) - Pitch 15.00 mm - LX 15.00 with test point
50 mm² (AWG 1) - pitch 15.00 mm - LXXX 15.00 with test point
-
Ürün No.:1356930000Ambalaj birimi:24 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 10, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356950000Ambalaj birimi:24 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 12, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356840000Ambalaj birimi:90 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 3, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356920000Ambalaj birimi:30 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 9, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356940000Ambalaj birimi:24 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 11, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356890000Ambalaj birimi:36 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 7, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356900000Ambalaj birimi:36 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 8, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356830000Ambalaj birimi:138 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 2, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356850000Ambalaj birimi:66 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 4, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356870000Ambalaj birimi:54 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 5, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1356880000Ambalaj birimi:48 PC
Printed circuit board terminals, 6.35 mm, Number of poles: 6, 90°, Solder pin length (l): 5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1934140000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1921450000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226220000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226230000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226240000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226250000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226260000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226270000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box
-
Ürün No.:1226280000Ambalaj birimi:20 PC
Printed circuit board terminals, 10.16 mm, Number of poles: 10, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Conductor cross-section (rated connection), max.: 16 mm², Box