EcoLine series PoE
- Variants with 2, 4 or 8 IEEE 802.3af/at compliant PoE ports (up to 30 watt power output per PoE port)
- Integrated DC/DC converter for providing PoE voltage to PDs over the entire PSE input voltage range from 12 to 57 V DC
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Models with fiber optic ports for communication links over long distances
- Suitable for use in harsh industrial environment thanks to rugged design and wide operating temperature range of -40°C up to 75°C
- Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics
-
N. articolo:3174750000Confezione:1 PC
PoE Injector, Gigabit Ethernet, Number of ports: 1x RJ45 10/100/1000BaseT(X), 1x RJ45 10/100/1000BaseT(X) PoE++, IP30, -40 °C...75 °C
-
N. articolo:2682440000Confezione:1 PC
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
항목 번호:2682390000패키징 단위:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
-
항목 번호:2682380000패키징 단위:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
항목 번호:2682400000패키징 단위:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...70 °C
-
항목 번호:2682410000패키징 단위:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C