Base
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Produkt ID:1904190000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
-
Produkt ID:1904150000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 32
-
Produkt ID:1788370000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
-
Produkt ID:1788390000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 32
-
Produkt ID:1788360000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 40
-
Produkt ID:1983500000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 40
-
Produkt ID:1651100000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 29
-
Produkt ID:1799810000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 29
-
Produkt ID:1667560000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 29
-
Produkt ID:1222900000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Bulkhead housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: none
-
Produkt ID:1295600000Pakningsenhed:1 PC
HDC enclosures, Installation size: 12, Protection degree: IP65, Bulkhead housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: none