Special loads
If special loads such as inductivities or high inrush currents are to be switched or monitored safely and reliably, you need individually tailored relay modules and solid-state relays. These customized solutions extend the service life of the switching element and, they can be installed in a space-saving cabinet thanks to optimized connection options. Weidmüller provides special products for:
- Capacitive loads
- High DC voltages
- Inductive loads
- Wiring-optimized variants
-
Produkt ID:2773440000Pakningsenhed:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 10 A, PUSH IN
-
Produkt ID:2773450000Pakningsenhed:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 10 A, PUSH IN
-
Produkt ID:2773660000Pakningsenhed:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 300 V DC, Continuous current: 1 A, PUSH IN
-
Produkt ID:2773470000Pakningsenhed:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8…48 VDC, Continuous current: 2 A, PUSH IN
-
Produkt ID:2773680000Pakningsenhed:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 2 A, PUSH IN
-
Produkt ID:2773480000Pakningsenhed:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8…48 VDC, Continuous current: 2 A, PUSH IN
-
Produkt ID:1463520000Pakningsenhed:1 PC
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current per signal path: 125 mA
-
Produkt ID:1463530000Pakningsenhed:1 PC
TERMSERIES, Adapter, Sub-D, 15-pole, DIN 41652 / IEC 60807, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current per signal path: 125 mA
-
Produkt ID:1463540000Pakningsenhed:1 PC
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current per signal path: 125 mA
-
Produkt ID:1463550000Pakningsenhed:1 PC
TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current per signal path: 60 mA
-
Produkt ID:2618090000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Produkt ID:2663130000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Produkt ID:1479780000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Produkt ID:2662970000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Produkt ID:1479940000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Produkt ID:2617930000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Produkt ID:2663140000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Produkt ID:1479810000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Produkt ID:2662980000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Produkt ID:1479970000Pakningsenhed:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No