IP67 Patch Cable
Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power.
The resulting benefits will make SPE the preferred network at the field level and beyond.
Advantages of Single Pair Ethernet
- Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
- Future-proof: key technology for Industry 4.0 and IIoT
- Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
- Innovative: lighter, less space required, and reduced installation effort
-
Item No.:2726060020Packaging unit:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, T1-B, PVC, 2 m
-
Item No.:2726070020Packaging unit:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, T1-B, PVC, 2 m
-
Item No.:2726050020Packaging unit:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 2 m
-
Item No.:2726050050Packaging unit:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 5 m
-
ID výrobku:2726050100Obalová jednotka:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 10 m
-
ID výrobku:2726050150Obalová jednotka:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 15 m
-
Produkt ID:2726050200Pakningsenhed:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 20 m
-
Produkt ID:2726050400Pakningsenhed:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 40 m