HD Series - 10A, 250V, 7 - 128 poles
The HD insert can be assembled with machined crimp contacts or fibre-optic contact. It is convincingly flexible.
Number of poles: 7 - 128
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1650570000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1650580000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1650590000Packaging unit:1 PC
HDC insert, Male, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:1650600000Packaging unit:1 PC
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:1650650000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1650660000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1650870000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1650890000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1650810000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1650820000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1601710000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1601730000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1023050000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1023040000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1601720000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1601740000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8