Screws
-
Item No.:0345600000Packaging unit:20 PC
Mounting screw (Terminal), 5.00 mm, Steel, Depth: 8.5 mm, Width: 8.5 mm, Height: 45 mm
-
-
Item No.:0377200000Packaging unit:100 PC
SAK Series, Mounting screw, Steel
-
Item No.:1062700000Packaging unit:100 PC
Mounting screw (Terminal), 2.50 mm, Steel, Depth: 3.8 mm, Width: 4.5 mm, Height: 4.5 mm
-
Item No.:1567480000Packaging unit:100 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:0298900000Packaging unit:50 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 35 mm
-
Item No.:0103300000Packaging unit:100 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm
-
-
Item No.:0295900000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
-
-
Item No.:0292500000Packaging unit:100 PC
Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 25 mm
-
Item No.:1801990000Packaging unit:50 PC
Busbar (terminal), grey, Height: 9.5 mm, Depth: 5 mm
-
Item No.:1319900000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Plastic, Depth: 4.8 mm, Width: 4.8 mm, Height: 22 mm
-
Item No.:0353500000Packaging unit:50 PC
SAK Series, Allen hex screw, Screws, Number of poles: 1
-
Item No.:0400100000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
Item No.:0277800000Packaging unit:50 PC
Busbar (terminal), red, Height: 30 mm, Depth: 3 mm, Polyamide 66
-
Item No.:0309800000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 35 mm
-
Item No.:0267100000Packaging unit:50 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 30 mm
-
Item No.:0367700000Packaging unit:100 PC
Mounting screw (Terminal), 2.50 mm, Steel, Depth: 3.8 mm, Width: 4.5 mm, Height: 15 mm