BasicLine series PoE
- 4 x IEEE 802.3af/at compliant PoE ports
- 12/24/48 VDC redundant wide-range power supply
- Integrated DC/DC converter for supplying 48 V PoE devices over the entire input voltage range from 12 to 57 VDC
- Intelligent power consumption detection and classification
- Variations with copper and fibre-optic interface (multimode and singlemode)
-
№ продукта:1504320000Упаковочная единица:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
-
№ продукта:1504340000Упаковочная единица:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
№ продукта:1241380000Упаковочная единица:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
-
№ продукта:1286920000Упаковочная единица:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
Added to Your Shopping Cart