1-phase AC output with monitoring
Switch high AC loads up to 30 A completely wear-free, reliable and noiseless.
- Load circuit 1-phase: 42…600 V AC / 30 A
- The integrated current monitoring allows the current monitoring of the load
- Compact design with a width from 22.5 mm
- Ready to use with integrated heat sink and mounting rail base for mounting on DIN rail TS35
- Short circuit protection with circuit breakers possible
- Output connections ring lug suitable
-
Product ID:2986920000VPE:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
Added to Your Shopping Cart