angled to straight
Your peripheral devices should be supplied with greater power. With our new M12 plug-in connector, more than 250 V and 2 A is possible without problems. The compact A-, K-, L-, S- and T-coded M12 plug-in connectors are designed for the transmission of up to 630 V AC or 60 V DC and 12 A.
-
Item No.:2050891000Packaging unit:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:2050890500Packaging unit:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 5 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:2050890150Packaging unit:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:2050890300Packaging unit:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 3 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart