Version | FO connector, Variant 1, LC-Duplex single-mode, IP67 |
Order No. | 1963240000 |
Type | IE-PS-V01M-2LC-SM |
GTIN (EAN) | 4032248651719 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 08.04.2025 |
Depth | 83.7 mm |
Depth (inches) | 3.295 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 10.7 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | e5bbf197-73b5-420b-90c0-0173b7b3b6b7 |
Colour | Miscellaneous |
Connection 1 | LC |
Connection 2 | gluing, crimping, polishing |
Description of article | Variant 1, LC-Duplex single-mode |
Fibre type | Singlemode |
Housing main material | Zinc diecast |
Housing material, insert |
PBT
Zinc diecast |
Insertion loss |
0.5 dB singlemode
0.4 dB multimode |
Plugging cycles | 500 |
Protection degree | IP67 |
Return loss (attenuation) | 40 dB singlemode; 30 dB multimode |
Sheath diameter, max. | 10 mm |
Sheath diameter, min. | 5 mm |
Connector standard |
IEC 61076-3-106 Var. 1
IEC 61754-20 |
User Documentation | |
Catalogues | |
Brochures |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ETIM 10.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ECLASS 15.0 | 19-17-01-22 |
ROHS | Conform |