Properties
Version | OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm |
Order No. | 1335140000 |
Type | SET CH20M BUS 250MM TS 35X7.5 |
GTIN (EAN) | 4050118138375 |
Qty. | 1 items |
Depth | 250 mm |
Depth (inches) | 9.842 inch |
Height | 6.2 mm |
Height (inches) | 0.244 inch |
Width | 25.1 mm |
Width (inches) | 0.988 inch |
Length | 250 mm |
Length (inches) | 9.842 inch |
Net weight | 47.21 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Colour chart (similar) | RAL 9011 |
UL 94 flammability rating | V-0 |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Protection degree | IP20 in installed state |
Rail |
TS 35 x 7.5
TS 35 x 15 via bus profil |
Coating thickness Au, min. | 0.5 µm |
Coating thickness Au, max. | 0.8 µm |
Coating thickness Cu, min. | 0.7 µm |
Current carrying capacty, max. circuit path (sum current) | 25 A |
Voltage AC bus rail according to DIN EN 60664, max. | 63 V |
Voltage AC bus rail according to UL840, C22.2 no. 14.5, max. | 30 V |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204420) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1335140000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237) [MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-06-05 |
ECLASS 14.0 | 27-19-06-05 |
ROHS | Conform |
Accessories
-
Item No.:1510340000Packaging unit:1 PC
Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse
Is accessory of
-
Item No.:1176020000Packaging unit:1 PC
Signal splitter, Configurable, with sensor supply, Input : I / U, Output : 2 x I/U
-
Item No.:1175990000Packaging unit:1 PC
Signal splitter, Signal distributor, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA
-
Item No.:1375470000Packaging unit:1 PC
Signal splitter, Configurable, Input : I/U/bidirectional I, Output : 2 x I/U or 1 x bidirectional
-
Item No.:1510240000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510370000Packaging unit:1 PC
Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse
-
Item No.:2044840000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510420000Packaging unit:1 PC
Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510340000Packaging unit:1 PC
Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse
-
Item No.:8965500000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Item No.:2456870000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Item No.:1282490000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus
-
Item No.:1176000000Packaging unit:1 PC
Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
-
Item No.:1375450000Packaging unit:1 PC
Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U
-
Item No.:1176010000Packaging unit:1 PC
Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
-
Item No.:1175980000Packaging unit:1 PC
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA
-
Item No.:1375500000Packaging unit:1 PC
Temperature converter, Thermocouple, Without galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1375510000Packaging unit:1 PC
Temperature converter, With galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1375480000Packaging unit:1 PC
Temperature converter, Thermocouple, With galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1375520000Packaging unit:1 PC
Temperature converter, Without galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1176030000Packaging unit:1 PC
Signal converter/insulator, Temperature converter, Input : universal U, I, R,ϑ, Output : I / U
Individual parts
-
Item No.:1248150000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1248220000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
-
Item No.:1248250000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 39.5 mm