Properties
Version | LaserMark, Device markers, 203 x 12 mm, Siemens, Turquoise |
Order No. | 1045490000 |
Type | ET S7-200-TU-A4-2 |
GTIN (EAN) | 4032248779147 |
Qty. | 10 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 203 mm |
Height (inches) | 7.992 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 31 g |
Operating temperature range | -40...80 °C |
Application/manufacturer | Siemens |
Approval acc. to UL 969 | No |
Colour | Turquoise |
Halogen | Yes |
Material | Vinyl film |
Number of markers per combination | 1 Label sheet = 80 Device markers |
Number of markers per packaging unit | 800 |
Number of markers per packaging unit |
|
Number per sheet | 80 |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Printing method | Laser print |
UL 94 flammability rating | HB |
Width | 12 mm |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1045490000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1045490000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |