Egenskaber
Version | End plate for terminals, blue, Height: 71.6 mm, Width: 2 mm, V-0, Wemid, Snap-on: No |
Order No. | 2898900000 |
Type | ALEP DT 4 2C BL |
GTIN (EAN) | 4064675904502 |
Qty. | 20 Styk |
Depth | 32,4 mm |
Depth (inches) | 1,276 inch |
71,6 mm | |
Height (inches) | 2,819 inch |
Width | 2 mm |
Width (inches) | 0,079 inch |
Net weight | 2,24 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Snap-on | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305167) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2898900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2898900000) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:2898770000Pakningsenhed:50 Styk
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2898760000Pakningsenhed:50 Styk
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2898750000Pakningsenhed:50 Styk
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2898740000Pakningsenhed:50 Styk
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2898800000Pakningsenhed:50 Styk
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Produkt ID:2898810000Pakningsenhed:50 Styk
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Produkt ID:2898780000Pakningsenhed:50 Styk
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Produkt ID:2898790000Pakningsenhed:50 Styk
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Produkt ID:2898820000Pakningsenhed:50 Styk
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35