Properties
Version | Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply |
Order No. | 2456870000 |
Type | ACT20-FEED-IN-PRO-P |
GTIN (EAN) | 4050118471809 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 173 g |
Storage temperature | -20 °C...85 °C |
Ambient temperature | -20...+60 °C |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Backup power supply | 21.6...26.4 V DC |
Input current | max. 4 A |
Input voltage | 21.6…26.4 V DC |
Number of inputs | 2 |
Supply voltage (input) | 21.6...26.4 V DC |
Trigger level for the power supply | Fault <21 V DC |
Number of outputs | 1 |
Output current |
Equivalent to input current
max. 4 A |
Output power | 96 W |
Output voltage, note | Input voltage -0.5 V DC / 4 A |
Supply voltage (output) | 24 V DC |
AC power, max. | 500 VA / 60 W |
Alarm function |
Device error
Failure of power supply backup power supply |
Continuous current | 2 A |
Max. switching voltage, AC | 250 V |
Type | Relay, 1 CO contact |
Configuration | none |
Power consumption | <2 W |
Protection degree | IP20 |
Rail |
TS 35
CH20M Bus |
Voltage supply | 21.6...26.4 V DC |
EMC standards | EN 61326-1 |
Type of connection | PUSH IN |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity |
[Application notes -- Certification ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_97035)
[Library and function block -- Certification IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_97155) [Application notes -- Certification UL](https://mdcop.weidmueller.com/mediadelivery/asset/900_192350) [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38729) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66128) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2456870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2456870000) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_88621) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 9.0 | EC001600 |
ECLASS 9.0 | 27-24-26-10 |
ECLASS 9.1 | 27-24-26-10 |
ECLASS 10.0 | 27-24-26-10 |
ECLASS 11.0 | 27-24-26-10 |
ECLASS 12.0 | 27-24-26-10 |
ECLASS 13.0 | 27-24-26-10 |
ECLASS 14.0 | 27-24-26-10 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |
Accessories
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
Isolating amplifier and measuring transducerNetwork-compatible current measuring transducers ACT20C
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Isolating amplifier and measuring transducerAccessoriesACT20 (incl. DIN rail bus & powersupplies)
MarkersDevice markersMultiCardESGESG 6.6/... BHZBlank