MultiMark
With MultiMark you have a fast and reliable marking system at your disposal to enable virtually any kind of marking. Connectors, conductors, cables or devices – the MultiMark product family offers a well-structured, practical range of markers which can be used in combination with our advanced M-Print® PRO configuration software for all areas of use.
Your benefits with MultiMark
• Firm hold and durable printing
• Continuous strips save installation time
• Easy mounting thanks to an innovative composite material
• Large label field for optimal legibility
• High flexibility thanks to manufacturer independence
-
Tuotteen tunnus:2007130000VPE:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Tuotteen tunnus:2448860000VPE:500 PC
Dekafix, Terminal marker, 5 x 8.1 mm, Weidmueller, white
-
Tuotteen tunnus:2619790000VPE:6000 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Tuotteen tunnus:2007110000VPE:800 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Tuotteen tunnus:2619770000VPE:10000 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Tuotteen tunnus:2619920000VPE:500 PC
Dekafix, Terminal marker, 5 x 7.5 mm, Weidmueller, white
-
Tuotteen tunnus:2007120000VPE:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Tuotteen tunnus:2619780000VPE:9000 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Tuotteen tunnus:2007100000VPE:1000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Tuotteen tunnus:2619760000VPE:15000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Tuotteen tunnus:2885900000VPE:1750 PC
Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 white
-
Tuotteen tunnus:2885910000VPE:1500 PC
Terminal marker, 5 x 4.2 mm, Pitch in mm (P): 4.20 white
-
-
-
-
-
Tuotteen tunnus:2885920000VPE:800 PC
Terminal marker, 5 x 7.6 mm, Pitch in mm (P): 7.60 white
-
Tuotteen tunnus:2885930000VPE:800 PC
Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 white
-
Tuotteen tunnus:2885940000VPE:600 PC
Terminal marker, 5 x 10 mm, Pitch in mm (P): 10.00 white
-
Tuotteen tunnus:2885950000VPE:500 PC
Terminal marker, 5 x 12 mm, Pitch in mm (P): 12.00 white