Blank
Advantages:
- Halogen-free material
- Flammability rating V0/V2
- Approved and accredited markers for traffic engineering applications, etc.
- Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
- Markers in proven MultiCard format
-
Item No.:1730590001Packaging unit:800 PC
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, white
-
Item No.:1730580001Packaging unit:800 PC
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, white
-
Item No.:1689390001Packaging unit:800 PC
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, white
-
N.º de artículo:1689410001Conditionnement:800 PC
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, white
-
Item No.:1689430001Packaging unit:512 PC
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, white
-
Item No.:1689450001Packaging unit:288 PC
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, white
-
ID výrobku:1730570001VPE:192 PC
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, white
-
商品编号:1689470001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white
-
Item No.:1730560001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, white
-
Item No.:1918500000Packaging unit:400 PC
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, white
-
Item No.:1918580000Packaging unit:400 PC
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, white
-
Item No.:1918630000Packaging unit:400 PC
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, white
-
Item No.:1918690000Packaging unit:400 PC
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, white
-
Item No.:1918910000Packaging unit:320 PC
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, white
-
Item No.:1919080000Packaging unit:192 PC
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, white
-
Item No.:1919020000Packaging unit:96 PC
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, white
-
Item No.:1919140000Packaging unit:160 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white
-
Item No.:1919190000Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, white
-
Item No.:1918480000Packaging unit:400 PC
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, yellow
-
Item No.:1918560000Packaging unit:400 PC
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, yellow