WIL color variants
The WIL family: The LED lamp for 24 V DC with a height of only 11 mm, high luminous efficacy, and a long service life.
Safety glass and aluminum housing provide a robust design and guarantee optimum protection (IP67).
The portfolio includes various light colors (Kelvin classes) and color variants, suitable for a wide range of applications.
Optionally available with M12 connection for easy Installation. Thanks to its low power consumption, a 0.5 A DC power supply with 24 V is sufficient for operation.
Safety glass and aluminum housing provide a robust design and guarantee optimum protection (IP67).
The portfolio includes various light colors (Kelvin classes) and color variants, suitable for a wide range of applications.
Optionally available with M12 connection for easy Installation. Thanks to its low power consumption, a 0.5 A DC power supply with 24 V is sufficient for operation.
-
Item No.:2436350000Packaging unit:1 PC
LED module, Blue, Width: 240 mm, 24 V, IP67, Pre-assembled cable, Connection thread: M12
-
Item No.:2576970000Packaging unit:1 PC
LED module, Blue, Width: 240 mm, 24 V, IP67, Pre-assembled cable, Connection thread: M12 / M12
-
Item No.:2576980000Packaging unit:1 PC
LED module, Red, Width: 240 mm, 24 V, IP67, Pre-assembled cable, Connection thread: M12 / M12
-
Item No.:2436340000Packaging unit:1 PC
LED module, Red, Width: 240 mm, 24 V, IP67, Pre-assembled cable, Connection thread: M12
-
Item No.:2625240000Packaging unit:1 PC
LED module, Red, Yellow, Green, Width: 240 mm, 24 V, IP67, Pre-assembled cable, Connection thread: M12
Added to Your Shopping Cart