Velikost 6
The HVE-series high-voltage inserts are equipped with two lagging contacts.
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 8
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 8
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
-
ID výrobku:1651340000Obalová jednotka:1 ks
HDC vložka, Zásuvka, 830 V, 20 A, Počet pólů: 8, Šroubové připojení, Instalační velikost: 6
-
ID výrobku:1651330000Obalová jednotka:1 ks
HDC vložka, Zástrčný, 830 V, 20 A, Počet pólů: 8, Šroubové připojení, Instalační velikost: 6
Added to Your Shopping Cart