5-pole
A small unit that packs a big punch. The electrical values speak for themselves. Proven HE crimp contacts can also be used here.
Number of poles: 5 (+PE)
Rated current: 16 A
Rated voltage: 250 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1912460000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1912440000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
Added to Your Shopping Cart