Properties
Version | Automatic stripper and crimper |
Order No. | 1266370000 |
Type | CA 100 C |
GTIN (EAN) | 4050118056303 |
Qty. | 1 items |
Depth | 280 mm |
Depth (inches) | 11.024 inch |
Height | 390 mm |
Height (inches) | 15.354 inch |
Width | 410 mm |
Width (inches) | 16.142 inch |
Net weight | 28,000 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Compressed-air connection | 5 bar |
Consumables |
loose cable lugs
With and without plastic collar |
Crimping length | 6/8 mm |
Drive | Electropneumatic |
Electrical connection | 100-240 V / 50/65 Hz |
Length of wire-end ferrule | 10/12 mm |
Pulse time | approx. 1.5 s |
Stripping range | 0.14 - 0.34 mm² (~AWG 26 - 22) |
Wire end ferrules cross-section, max. | 0.34 mm² |
Wire end ferrules cross-section, min. | 0.14 mm² |
User Documentation | [CA 100 C](https://mdcop.weidmueller.com/mediadelivery/asset/900_49714) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |
Accessories
-
-
-
Item No.:1283530000Packaging unit:1 PC
Automatic machines, Replacement part
-
Automatic MachinesStripping and crimping machinesAccessories / replacement parts