Properties
Version | Blind plug, Cabtite (cable entry system), Polyamide, red, Height: 22 mm, Width: 20 mm, Depth: 22 mm, -60 °C…100 °C, IP66 |
Order No. | 2652440000 |
Type | CABTITE BP 20MM PA |
GTIN (EAN) | 4050118662542 |
Qty. | 25 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 22 mm |
Height (inches) | 0.866 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Length | 22 mm |
Length (inches) | 0.866 inch |
Diameter | 20 mm |
Net weight | 1.1 g |
Operating temperature | -60 °C...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Halogen | No |
Material | Polyamide |
Outer cable diameter, max. | 20 mm |
Outer cable diameter, min. | 20 mm |
Protection degree | IP66 |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212158) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2652440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2652440000) |
User Documentation | [Cabtite Installation Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_72923) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000879 |
ETIM 7.0 | EC000879 |
ETIM 8.0 | EC000879 |
ETIM 9.0 | EC000879 |
ECLASS 9.0 | 27-14-44-21 |
ECLASS 9.1 | 27-14-44-21 |
ECLASS 10.0 | 27-14-44-21 |
ECLASS 11.0 | 27-14-44-21 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ROHS | Conform |