CH20M6 BP 4P-4P BUS GY LF 1 1261516

Modular housing, OMNIMATE Housing - series CH20M Pebble grey, Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm

Item No. 2771440000

Properties

Accessories

    Electronics HousingsModular electronics housingsMounting rail bus system - CH20MSR-SMD - Bus contact block CH20M6
  • SR-SMD 4.50/05/90 AU BK BX
    Item No.:
    1155840000
    Packaging unit:
    78 PC

    PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black

  • SR-SMD 4.50/05/90 AU BK RL
    Item No.:
    1155850000
    Packaging unit:
    300 PC

    PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black

  • Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 C - Tilt cover
  • CH20M6 C TP 8089
    Item No.:
    1073410000
    Packaging unit:
    50 PC

    Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 6.1 mm

  • CH20M6 C BK 1819
    Item No.:
    2418620000
    Packaging unit:
    50 PC

    Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 6.1 mm

Counterparts

    Electronics HousingsModular electronics housingsConnection system - CH20MPCB terminals one pole - CH20M6PCB terminals - Clamping yoke screw connectionLHZ-SMT R - right connection side
  • LHZ-SMT R 1.5SN BK RL
    Item No.:
    2418590000
    Packaging unit:
    432 PC

    Printed circuit board terminals, Connection element, right, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • LHZ-SMT R 1.5SN BK BX
    Item No.:
    1137880000
    Packaging unit:
    306 PC

    Printed circuit board terminals, Connection element, right, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Box

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB terminals one pole - CH20M6PCB terminals - Clamping yoke screw connectionLHZ-SMT L - left connection side
  • LHZ-SMT L 1.5SN BK BX
    Item No.:
    1137870000
    Packaging unit:
    306 PC

    Printed circuit board terminals, Connection element, left, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Box

  • LHZ-SMT L 1.5SN BK RL
    Item No.:
    2418580000
    Packaging unit:
    432 PC

    Printed circuit board terminals, Connection element, left, block assembly, closed side, THR solder connection, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 BC - Housing side panelCH20M6 BC BUS - Housing side panel including preperation for busconnector
  • CH20M6 BC 4P-4P BUS RD 1 1261515
    Item No.:
    2771150000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M red, Housing side panel, Recess in detent foot area for BUS contact, Width: 5.2 mm

  • CH20M6 BC 4P-4P BUS TGY 1 1293806
    Item No.:
    2771170000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M Traffic grey (RAL), Housing side panel, Recess in detent foot area for BUS contact, Width: 5.2 mm

  • CH20M6 BC 4P-4P BUS AGY 1 1293807
    Item No.:
    2771220000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M Agate grey, Housing side panel, Recess in detent foot area for BUS contact, Width: 5.2 mm

  • CH20M6 BC 4P-4P BUS BK 1 1261494
    Item No.:
    2771130000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M black, Housing side panel, Recess in detent foot area for BUS contact, Width: 5.2 mm

  • CH20M6 BC 4P-4P BUS GY 1 1261516
    Item No.:
    2771140000
    Packaging unit:
    50 PC

    Flange-mounted housing, OMNIMATE Housing - series CH20M Pebble grey, Housing side panel, Recess in detent foot area for BUS contact, Width: 5.2 mm