Properties
Version | Assortment of inserts |
Order No. | 9203260000 |
Type | EINSATZ A9-2 CL55 |
GTIN (EAN) | 4032248548675 |
Qty. | 1 items |
Depth | 109 mm |
Depth (inches) | 4.291 inch |
Height | 47 mm |
Height (inches) | 1.85 inch |
Width | 39 mm |
Width (inches) | 1.535 inch |
Net weight | 20 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Insert for assortment case (47 x 39 x 109) mm |
Colour of body | Natural |
Description of article | Insert for assortment case (47 x 39 x 109) mm |
Product description |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
Is accessory of
ToolsAssortmentAssortment box/case (empty) and insertsCase