FP PRO TOP3 24/10 2M

FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN

Item No. 2887580000

Properties

Accessories

    ToolsScrewdriversBattery-operated torque screwdriverBits, bit holder and assortment of bits, 1/4" drive, E6.3Bits E6,3 - Torx®
  • BIT E6,3 T20 X 150
    Item No.:
    2821510000
    Packaging unit:
    50 PC

    Mounting tool

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
  • VG M20-1/K68
    Item No.:
    1772300000
    Packaging unit:
    50 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M20 - K 68
    Item No.:
    2811470000
    Packaging unit:
    50 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesTerminal railsTerminal rails for aluminum cover
  • FP ENC DR07 080 XC A
    Item No.:
    2633730000
    Packaging unit:
    5 PC

    Field Power® terminal rail, Steel, galvanized, 80 mm, for aluminium lid

  • FP ENC DR15 68 XC A
    Item No.:
    8000046634
    Packaging unit:
    5 PC

    Field Power® terminal rail, Steel, galvanized, 68 mm, for aluminium lid

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesSeals
  • RKDG D24 WG PT6
    Item No.:
    1069060000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM

  • RKDG D17 PT6
    Item No.:
    4324010000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM,15 mm², 17 mm²

  • RKDG D13 PT6
    Item No.:
    4323230000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM,11 mm², 13 mm²

  • RKDG 2XD8.5 WG PT6
    Item No.:
    1114530000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM,8.5 mm², 10.5 mm²

  • RKDG D11 PT6
    Item No.:
    4323210000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM,9 mm², 11 mm²

  • RKDG D15 PT6
    Item No.:
    4323220000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM,13 mm², 15 mm²

  • RKDGE D2X6,5 PT6
    Item No.:
    2443800000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V, 6.5 mm²

  • DG M16 PT6
    Item No.:
    2545540000
    Packaging unit:
    1 PC

    Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM

  • DG M20 PT6
    Item No.:
    2545550000
    Packaging unit:
    1 PC

    Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM

  • RKDGE D4X4 PT6
    Item No.:
    2443760000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V, 4 mm²

  • DG D0 PT6
    Item No.:
    4323240000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM

  • RKDG D9 PT6
    Item No.:
    4329610000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM,7 mm², 9 mm²

  • RKDG D18 WG PT6
    Item No.:
    2491870000
    Packaging unit:
    10 PC

    Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM,18.5 mm², 20.5 mm²

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsFuse plug
  • PTSI 4/LD 400V AC
    Item No.:
    1961770000
    Packaging unit:
    1 PC

    Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5

  • PTSI 4/LD 36V AC/DC
    Item No.:
    1252210000
    Packaging unit:
    1 PC

    Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsAC
  • PT6
    Item No.:
    1957620000
    Packaging unit:
    1 PC

    FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesTerminal railsTerminal rails for lower parts of enclosure
  • TS 35 PT6
    Item No.:
    1170690000
    Packaging unit:
    10 PC

    Field Power® terminal rail, Steel, galvanized, 54 mm, for base part

  • FP ENC DR07 142 XB
    Item No.:
    2633450000
    Packaging unit:
    5 PC

    Field Power® terminal rail, Steel, galvanized, 142 mm, for base part

  • ToolsScrewdriversBattery-operated torque screwdriverDMS PRO
  • DMS PRO
    Item No.:
    1479120000
    Packaging unit:
    1 PC

    Mounting tool

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesAdapters
  • BG ARGH HQP ALU PT6 CS
    Item No.:
    1532210000
    Packaging unit:
    1 PC

    Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes

  • BG ARGH HQP ALU PT6
    Item No.:
    1532200000
    Packaging unit:
    1 PC

    Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsPlug-in connector
  • PTDS 4
    Item No.:
    1952130000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5

  • PTDS 4 DC
    Item No.:
    1009990000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5

  • PTS 4 DC
    Item No.:
    1131730000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5

  • PTS 4
    Item No.:
    1952120000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey
  • SKMU M20 - K GR
    Item No.:
    1772460000
    Packaging unit:
    100 PC

    SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsDC
  • PT6 DC
    Item No.:
    1126840000
    Packaging unit:
    1 PC

    FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5