Properties
Version | HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard |
Order No. | 1652410000 |
Type | HDC 07A ALU |
GTIN (EAN) | 4008190402488 |
Qty. | 1 items |
Depth | 60.5 mm |
Depth (inches) | 2.382 inch |
Height | 47.3 mm |
Height (inches) | 1.862 inch |
Width | 36.5 mm |
Width (inches) | 1.437 inch |
Mounting dimension - width | 30 mm |
Net weight | 15.84 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 2f94735a-9fba-4903-842f-4fb9aa902310 |
Chemical resistance |
|
Height of base B1 | 3 mm |
Height of housing B | 23 mm |
Hole pitch length A2 | 30 mm |
Total length housing | 25.2 mm |
Width base C1 | 30 mm |
Width housing C | 24.2 mm |
EMC housings | No |
Housing main material | Plastic |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Tightening torque | 0.5 Nm |
UL 94 flammability rating | V-0 |
BG | 1 |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 1001 |
Design | Standard |
Design of housing | Bulkhead housing |
Design of locking system | Side-locking clamp on lower side |
Sealing | NBR |
Size | 1 |
Suitable for ModuPlug® | No |
Tightening torque | 0.5 Nm |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Product information | When mounting the housings, make sure that the flat gasket is correctly seated. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data |
[CAD data -- 1652410000_HDC_07A_ALU_STP.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39245)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79512) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1652410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1652410000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Technical Documentation | [1652410000_HDC_07A_ALU_STP_Blatt__1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39244) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1665760000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1665770000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
Is accessory of
-
Item No.:1665760000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1665770000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
Individual part of
-
Item No.:1802460000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 3, Screw connection, 400 V, 16 A, diecast aluminium, M 20
-
Item No.:1712570000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 3, Screw connection, 400 V, 16 A, diecast aluminium, PG 11
-
Item No.:1712600000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 4, Screw connection, 400 V, 16 A, diecast aluminium, PG 11
-
Item No.:1802430000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 4, Screw connection, 400 V, 16 A, diecast aluminium, M 20