Properties
Version | Heavy-duty connectors, Crimp contact, Female, Conductor cross-section, max.: 0.3 |
Order No. | 2784130000 |
Type | HDC-C-HE-BM0.3KO |
GTIN (EAN) | 4064675060826 |
Qty. | 10 items |
Net weight | 50 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 0.3 mm² |
Contact material | Copper alloy |
Cross-section for connected wire | 0.3 mm² |
Material | Copper alloy |
Series | HE |
Stripping length, rated connection | 7.5 mm |
Surface finish | Constantan |
Type | Female |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206074) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2784130000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |