Properties
Version | Data module |
Order No. | 2748530000 |
Type | HDC MGBIT 8 FC |
GTIN (EAN) | 4050118890839 |
Qty. | 1 items |
Depth | 13.9 mm |
Depth (inches) | 0.547 inch |
Height | 41.4 mm |
Height (inches) | 1.63 inch |
Width | 26.35 mm |
Width (inches) | 1.037 inch |
Net weight | 31 g |
Limit temperature | -40 °C ... 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | Cat. 6A |
Insulating material | PC |
Material | Polycarbonate |
Number of poles | 8 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 5 A |
Rated impulse voltage (DIN EN 61984) | 0.8 kV |
Rated voltage (DIN EN 61984) | 50 V |
Rated voltage according to UL/CSA | 50 V |
Required plug-in slots | 1 |
Series | ModuPlug |
Type | Female |
UL 94 flammability rating | V-0 |
Conductor cross-section, max. | 0.5 mm² |
Conductor cross-section, min. | 0.08 mm² |
Stripping length, rated connection | 4.2 mm |
Type of connection | Crimp connection |
Wire connection cross section AWG, max. | AWG 20 |
Wire connection cross section AWG, min. | AWG 28 |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188721) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2748530000) |
User Documentation | [Manual GigaBit Module](https://mdcop.weidmueller.com/mediadelivery/asset/900_249238) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CSA](/picture/CSA.gif) |
ROHS | Conform |