Properties
Version | Connecting plug, Plug, IP67, Cat.6A / Class EA (ISO/IEC 11801 2010), Variant 6 to IEC 61076-3-106 |
Order No. | 8808380000 |
Type | IE-P-IP67 |
GTIN (EAN) | 4032248505968 |
Qty. | 1 items |
Net weight | 29 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | Plug |
Wiring | EIA/TIA T568 A |
Colour | Light Grey |
Housing main material |
PA 66
UL 94: V-0 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Type of mounting |
Floor-mounted
for exposed connections Wall mounting |
Shielding | 360° shield contact |
Protection degree | IP67 |
Plugging cycles | 750 |
Certificate No. (DNV) | TAE00003EW |
Connector standard |
IEC 61076-3-106 Var. 6
IEC 60603-7-5 |
Approval/Certificate/Document of Conformity | [GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_261938) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8808380000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
Accessories
-
Item No.:1963580000Packaging unit:100 PC
RJ45 crimp plug, Plug without bending protection sleeve, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP20RJ45 crimp
ToolsCrimping tools... for modular plug-in connectors
Is accessory of
-
Item No.:8808370000Packaging unit:1 PC
Connecting plug, Junction box, IP67, Cat.6A / Class EA (ISO/IEC 11801 2010), Variant 6 to IEC 61076-3-106
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV6 - plastic
Counterparts
-
Item No.:8829440000Packaging unit:1 PC
Mounting flange, Coupling flange, 90° up, Cat.6 (ISO/IEC 11801), IP67
-
Item No.:8808450000Packaging unit:1 PC
Mounting flange, Coupling flange, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67
-
Item No.:8829450000Packaging unit:1 PC
Mounting flange, Coupling flange, 90° down, Cat.6 (ISO/IEC 11801), IP67
-
Item No.:8808440000Packaging unit:1 PC
Mounting flange, RJ45 module flange, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V6 SnapInSets - RJ45