Properties
Version | FO connector, Variant 1, SC-Duplex single-mode, IP67 |
Order No. | 1963300000 |
Type | IE-PS-V01M-2SC-SM |
GTIN (EAN) | 4032248651771 |
Qty. | 10 items |
Depth | 87 mm |
Depth (inches) | 3.425 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 12 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | e5bbf197-73b5-420b-90c0-0173b7b3b6b7 |
Colour | Miscellaneous |
Connection 1 | SCRJ |
Connection 2 | gluing, crimping, polishing |
Description of article | Variant 1, SC-Duplex single-mode |
Fibre type | Singlemode |
Housing main material | Zinc diecast |
Housing material, insert |
PA
Zinc diecast |
Insertion loss | 0.5 dB singlemode; 0.4 dB multimode; 1.5 dB POF |
Plugging cycles | 500 |
Protection degree | IP67 |
Return loss (attenuation) | 40 dB singlemode; 30 dB multimode |
Sheath diameter, max. | 10 mm |
Sheath diameter, min. | 5 mm |
Connector standard |
IEC 61076-3-106 Var. 1
IEC 61754-24 |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ECLASS 14.0 | 19-17-01-22 |
ROHS | Conform |
Accessories
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
MarkersDevice markersMultiCardESGESG 9/11Blank
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps