Properties
Version | MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey |
Order No. | 9535410000 |
Type | MPC 17/17/12 7035 |
GTIN (EAN) | 4032248015290 |
Qty. | 1 items |
Available until | 20.05.2014 |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 175 mm |
Height (inches) | 6.89 inch |
Width | 175 mm |
Width (inches) | 6.89 inch |
Net weight | 51.75 g |
Operating temperature | -50 °C...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 6 |
M16 | 4 |
M12 | 6 |
M16 | 4 |
M20 | 4 |
Declaration of Conformatiy No. (DoC LVD) | DoC DE PS2420 201008 001ISS00 |
Access opening: height | 171.5 mm |
Access opening: width | 171.5 mm |
Areas of use |
Building systems and technology
Transportation Packaging industry Machine construction |
Enclosure attachment | Holes 4.5 mm |
Flange plate | No |
Impact resistance | IK08 |
Installation advice | Screw mounting |
Integral fixing | thanks to self-tapping screws |
Lid | Yes |
Lid attachment | 4 polyamide crosshead screws |
Material | Polycarbonate |
Material thickness | 3.5 mm |
Number of lid screws | 4 |
Operating temperature, max. | 130 °C |
Operating temperature, min. | -50 °C |
Protection degree |
IP66
IP67 |
Seal material | Polyurethane |
Surface finish | untreated |
Torque for lid screws | 0.8 Nm |
WDU 10 / ZDU 10 | 1x11 |
WDU 16 / ZDU 16 | 1x9 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x22 |
WDU 35 / ZDU 35 | 1x7 |
WDU 4 / ZDU 4 | 1x19 |
WDU 6 / ZDU 6 | 1x14 |
WDU 10 / ZDU 10 | 1x11 |
WDU 16 / ZDU 16 | 1x9 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x22 |
WDU 35 / ZDU 35 | 1x7 |
WDU 4 / ZDU 4 | 1x19 |
WDU 6 / ZDU 6 | 1x14 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206203) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9535410000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ROHS | Conform |