Properties
Version | Pre-assembled cable, PAC, Cable LiYY, Cable LiYCY, 0.25 mm² |
Order No. | 7789223015 |
Type | PAC-S300-HESD-V0-1M5 |
GTIN (EAN) | 8430243964876 |
Qty. | 1 items |
Net weight | 430 g |
Storage temperature | -10...60 °C |
Operating temperature | -10...50 |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4bbf2c0d-0764-4fc8-bb24-9351c28c190d |
Cable |
Cable LiYY
Cable LiYCY |
Cable length | 1.5 |
Connector PLC side | SIEMENS S7300 6ES7921-3AH20-1AA0 40P |
Interface connector |
FLAT CABLE CONECTOR HE10 20P
SUB-D FEMALE 25P |
Material | PVC |
Number of poles, min. |
20-pole
25-pole |
Outer diameter | 8.6 ± 1 mm // 10.15 ± 1 mm |
Suitable for | Analogue signals |
Wire cross-section | 0.25 mm² |
Capacity wire / shield | 300 pF/m |
Capacity wire / wires | 300 pF/m |
High voltage test | 1 KV/1s // 1KV/1s |
Permissible current strength per path, max. | 1 A |
Rated voltage |
≤ 60 Vdc ≤ 25 Vac
≤ 60 Vdc ≤ 25 Vac |
Resistance |
≤ 80 mΩ/m
≤ 80 mΩ/m |
Total current, max. | 3 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ROHS | Conform |