Properties
Version | Profile housing, RS 80 orange, Extruded profile, Width: 2000 mm |
Order No. | 4157440000 |
Type | PF RS 80 OR 2000MM |
GTIN (EAN) | 4008190225537 |
Qty. | 2 |
Depth | 15.7 mm |
Depth (inches) | 0.618 inch |
Height | 84 mm |
Height (inches) | 3.307 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 210 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PVC |
Material | PVC |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Product information |
3 heights are available for the cover profile and the end plates: TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm TS mounting with low cover: TS 32 = 72 mm, TS 35x7.5 = 67.5 mm TS mounting with high cover: TS 32 = 91 mm, TS 35x7.5 = 86.5 mm Direct mounting, without/low/high cover: 17 / 44 / 63 mm Dimensions of the PCB: Thickness: 1.6 (±0.2) mm, width: 67.8 (+0.2) mm Dimension of the RS section = length of the printed circuit board – 4.5 mm Dimension ADP section = PCB length - 2 mm Example: PCB length 160 mm, RS section = 155.5 mm, ADP section = 158 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103792) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=4157440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |
ROHS | Conform |
Accessories
-
Item No.:1324260000Packaging unit:20 PC
End plate, RS 80 orange, End plate both sides, Width: 12.3 mm
-
-
Item No.:1324460000Packaging unit:20 PC
Clip-in foot, RS 80, RS 90, RS 100 orange, Clip-in foot for RS 80/90/100, Width: 17.5 mm
-
Item No.:8156200000Packaging unit:20 PC
End plate, RS 80 Pebble grey, End plate DIN mounting rail right, Width: 30 mm
-
Item No.:8156210000Packaging unit:20 PC
End plate, RS 80 Pebble grey, End plate DIN mounting rail left, Width: 30 mm
-
Item No.:1324360000Packaging unit:20 PC
End plate, RS 80 orange, End plate direct mounting both sides, Width: 17 mm
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP 80 - End plateAP 80 - End plate
Electronics HousingsProfile housingsRS housing - AccessoriesMounting screw - for endplate mounting
Electronics HousingsProfile housingsRS housing - AccessoriesRF 180 - Clip-in foot for usage with PF RS 80/90/100
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP RF 80 - End plate DIN rail mountingAP RF 80 RE - End plate DIN rail mounting right side
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP RF 80 - End plate DIN rail mountingAP RF 80 LI - End plate DIN rail mounting left side
Electronics HousingsProfile housingsRS 80 - Profile housingAP 80 - End plateAP 80 D - End plate direct mountingAP 80 D - End plate direct mounting