Ominaisuudet
Version | Built-in plugs, M8 thread, pin, straight, Mounting thread: M8, Number of poles: 4, Strand / cable length: 0.5 m |
Order No. | 1078720000 |
Type | SAIE-M8S-4-0.5U-FP-M8 |
GTIN (EAN) | 4032248840618 |
Qty. | 1 items |
Net weight | 12 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable glands | M 8 |
Coding | none |
Contact surface | Gold-plated |
Housing main material |
Brass
nickel-plated |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 30 V |
Temperature range of housing | -30…+90 °C |
Type of connection | Pin |
Connector standard | IEC 61076-2-104 |
Cable glands | M 8 |
Cable length | 0,5 m |
Coding | none |
Conductor O.D. | - |
Connection 1 | M8 |
Connection 2 | Flying wires |
Connection thread | M8 thread |
Contact surface | Gold-plated |
Core cross-section | 0,25 mm² |
Housing main material |
Brass
nickel-plated |
Material | PVC |
Mounting thread | M8 |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 30 V |
Rated voltage | 60 V (3-pole) / 30 V (4-pole) |
Strand / cable length | 0,5 m |
Temperature range of housing | -30…+90 °C |
Type of connection | Pin |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181078) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1078720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ETIM 10.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
ECLASS 15.0 | 27-44-01-03 |
ROHS | Conform |