Properties
Version | SKMU MS (brass locknut), Locknut, PG 42, 5 mm, Brass, nickel-plated |
Order No. | 1719230000 |
Type | SKMU PG42-MS |
GTIN (EAN) | 4008190352486 |
Qty. | 25 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Net weight | 32.42 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 60 mm |
Cable glands | PG 42 |
External thread | PG 42 |
Halogen | No |
Internal thread | PG 42 |
Length of thread | 5 mm |
Material | Brass, nickel-plated |
O.D. | 66.99 mm |
Pitch of thread | 1.59 mm |
Thickness | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719230000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1719230000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1718880000Packaging unit:5 PC
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 42, 10 mm, OD min. 29 - OD max. 39 mm, IP65, Brass, nickel-plated
-
Item No.:1569140000Packaging unit:5 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 42, 12 mm, OD min. 30 - OD max. 38 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP54 kink protection and concentric strain relief
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version