SKS 2,0-8,0 MR

socket wrenches

Item No. 9008870000

Properties

Is accessory of

    Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 50N GE/SW
    Item No.:
    2000080000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 70N/35 GE/SW
    Item No.:
    2000100000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70 mm²
  • WDU 70N/35 BL
    Item No.:
    9512420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 70N/35
    Item No.:
    9512190000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks300 mm²
  • WPD 233 2X300/2X300 BN   
    Item No.:
    2502930000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 133 1X300/1X300 BL
    Item No.:
    2502860000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 300 mm², 520 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 233 2X300/2X300 GN
    Item No.:
    2502920000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 133 1X300/1X300 GN
    Item No.:
    2502870000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 300 mm², 520 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 233 2X300/2X300 BK   
    Item No.:
    2502940000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 133 1X300/1X300 GY
    Item No.:
    2502850000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 300 mm², 520 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 233 2X300/2X300 GY
    Item No.:
    2502900000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 133 1X300/1X300 BK
    Item No.:
    2502890000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 300 mm², 520 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 133 1X300/1X300 BN
    Item No.:
    2502880000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 300 mm², 520 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 233 2X300/2X300 BL
    Item No.:
    2502910000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 300 mm², 520 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks185 mm²
  • WPD 232 2X185/2X185 GY
    Item No.:
    2502800000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 132 1X185/1X185 BK
    Item No.:
    2502790000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 185 mm², 353 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 132 1X185/1X185 BN
    Item No.:
    2502780000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 185 mm², 353 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 232 2X185/2X185 BL
    Item No.:
    2502810000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 132 1X185/1X185 GN
    Item No.:
    2502770000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 185 mm², 353 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 232 2X185/2X185 BK
    Item No.:
    2502840000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 232 2X185/2X185 BN
    Item No.:
    2502830000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 132 1X185/1X185 GY
    Item No.:
    2502750000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw / solder connection, Light Grey, 185 mm², 353 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 232 2X185/2X185 GN
    Item No.:
    2502820000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 185 mm², 353 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 132 1X185/1X185 BL
    Item No.:
    2502760000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 185 mm², 353 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks95 mm²
  • WPD 107 1X95/2X35+8X25 RD
    Item No.:
    2725350000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 107 1X95/2X35+8X25 BK
    Item No.:
    2725450000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 107 1X95/2X35+8X25 BL
    Item No.:
    2521730000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 95 mm², 270 A, 1000 V, Number of connections: 11, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks95 mm²
  • WPD 331CC 3X95/3X95 BN
    Item No.:
    2874590000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, brown, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 131 1X95/1X95 BL
    Item No.:
    2502660000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 131 1X95/1X95 GY
    Item No.:
    2503090000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 231 2X95/2X95 BK
    Item No.:
    2502740000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 231 2X95/2X95 BL
    Item No.:
    2502710000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 331CC 3X95/3X95 BK
    Item No.:
    2874570000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, black, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 231 2X95/2X95 GN
    Item No.:
    2502720000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 331CC 3X95/3X95 BL
    Item No.:
    2874580000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, blue, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 231 2X95/2X95 GY     
    Item No.:
    2502700000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 231 2X95/2X95 BN
    Item No.:
    2502730000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 331CC 3X95/3X95 GY
    Item No.:
    2874560000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 131 1X95/1X95 BN
    Item No.:
    2502680000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 131 1X95/1X95 GN
    Item No.:
    2502670000
    Packaging unit:
    2 PC

    Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks95/120 mm²
  • WDU 95N/120N
    Item No.:
    1820550000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangeBuilding installation wiringClamping yoke technologyMain line branch terminal blocks70 mm²
  • WPD 103 2X70/2X50 BN
    Item No.:
    1561820000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, brown, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 103 2X70/2X50 BK
    Item No.:
    1561830000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, black, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 103 2X70/2X50 GN
    Item No.:
    1561790000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, green, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 103 2X70/2X50 GY
    Item No.:
    1561770000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 103 2X70/2X50 BL
    Item No.:
    1561780000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, blue, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²
  • WDU 35/IK
    Item No.:
    1020600000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyAluminium feed-in terminal blocks50 mm²
  • WPD 230 2X50/2X50 GY
    Item No.:
    2502580000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 230 2X50/2X50 GN
    Item No.:
    2502600000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 530 5X50/5X50 3XGY/1XBL/1XGN
    Item No.:
    2935040000
    Packaging unit:
    24 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 10, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 130 1X50/1X50 GY
    Item No.:
    2502530000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 330CC 3X50/3X50 BN
    Item No.:
    2874540000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, brown, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 330 3X50/3X50 1XBN/1XBK/1XGY
    Item No.:
    2502650000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, brown, black, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 330CC 3X50/3X50 BL
    Item No.:
    2874530000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, blue, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 330 3X50/3X50 1XGY/1XBL/1XGN
    Item No.:
    2502640000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, blue, green, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 230 2X50/2X50 BN
    Item No.:
    2502610000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 330CC 3X50/3X50 GN
    Item No.:
    2874550000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, green, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 230 2X50/2X50 BK
    Item No.:
    2502950000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 330 3X50/3X50 3XGY
    Item No.:
    2502620000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 130 1X50/1X50 GN
    Item No.:
    2502550000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 330CC 3X50/3X50 GY
    Item No.:
    2874510000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 130 1X50/1X50 BL
    Item No.:
    2502540000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 330CC 3X50/3X50 BK
    Item No.:
    2874520000
    Packaging unit:
    3 PC

    Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid

  • WPD 230 2X50/2X50 BL
    Item No.:
    2502590000
    Packaging unit:
    5 PC

    Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 130 1X50/1X50 BN
    Item No.:
    2502560000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPD 130 1X50/1X50 BK
    Item No.:
    2502570000
    Packaging unit:
    9 PC

    Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks50 mm²
  • WDU 50N SW
    Item No.:
    1298070000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 50N BL
    Item No.:
    1820850000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 50N
    Item No.:
    1820840000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks185 mm²
  • WPD 109 1X185/2X35+3X25+4X16 RD
    Item No.:
    2725270000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 109 1X185/2X35+3X25+4X16 GY
    Item No.:
    1562090000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 109 1X185/2X35+3X25+4X16 BK
    Item No.:
    2725370000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks25 mm²
  • WPD 204 2X25/4X16+6X10 2XBL
    Item No.:
    2518330000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 304 3X25/6X16+9X10 3XBK
    Item No.:
    2725400000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 204 2X25/4X16+6X10 2XGY
    Item No.:
    1562150000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 304 3X25/6X16+9X10 3XGY
    Item No.:
    1562160000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 104 1X25+1X16/2X16+3X10 BL
    Item No.:
    2518250000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 304 3X25/6X16+9X10 3XRD
    Item No.:
    2725300000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 104 1X25+1X16/2X16+3X10 GY
    Item No.:
    1562000000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, grey, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 304 3X25/6X16+9X10 3XBL
    Item No.:
    2518340000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 204 2X25/4X16+6X10 2XBK
    Item No.:
    2725390000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 104 1X25+1X16/2X16+3X10 BK
    Item No.:
    2725360000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks35 mm²
  • WPD 205 2X35/4X25+6X16 2XRD
    Item No.:
    2725320000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 105 1X35+1X16/2X25+3X16 BL
    Item No.:
    2518540000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 105 1X35+1X16/2X25+3X16 GY
    Item No.:
    1562170000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 105 1X35+1X16/2X25+3X16 BK
    Item No.:
    2725410000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 5, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 305 3X35/6X25+9X16 3XRD
    Item No.:
    2725330000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 305 3X35/6X25+9X16 3XBK
    Item No.:
    2725430000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 105 1X35+1X16/2X25+3X16 RD
    Item No.:
    2725310000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 205 2X35/4X25+6X16 2XBK
    Item No.:
    2725420000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 305 3X35/6X25+9X16 3XGY
    Item No.:
    1562190000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 205 2X35/4X25+6X16 2XGY
    Item No.:
    1562180000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 305 3X35/6X25+9X16 3XBL
    Item No.:
    2521770000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 205 2X35/4X25+6X16 2XBL
    Item No.:
    2519470000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks120 mm²
  • WPD 108 1X120/2X35+3X25+4X16 RD
    Item No.:
    2725280000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 108 1X120/2X35+3X25+4X16 BK
    Item No.:
    2725380000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 108 1X120/2X35+3X25+4X16 BL
    Item No.:
    2519480000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks70 mm²
  • WPD 106 1X70/2X25+3X16 RD
    Item No.:
    2725340000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 106 1X70/2X25+3X16 BK
    Item No.:
    2725440000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 106 1X70/2X25+3X16 GY
    Item No.:
    1562210000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

Individual part of