Properties
Order No. | 2519150000 |
Type | THM MMP ROLLER MF-W |
GTIN (EAN) | 4050118531091 |
Qty. | 1 items |
Width | 139 mm |
Width (inches) | 5.472 inch |
Diameter | 15 mm |
Net weight | 76 g |
Application/manufacturer | MultiFit Wago |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ROHS | Conform |
Is accessory of
-
-
-
-
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
MarkersTerminal markersMultiMarkMultiFit
Industrial printersThermal transfer printerPrinters