Properties
Version | License code for u-link Remote Access Service., Adds 50 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly. |
Order No. | 2870090000 |
Type | U-LINK-50-DEVICES-1Y |
Qty. | 1 items |
Net weight | 0 |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Device management | Illustration of the device infrastructure (remote access objects) in a clearly defined tree structure via location, group and device objects |
Firmware management | Display of the firmware version of all u-link clients and optional, time-controlled, automatic firmware updates (for selected device classes) |
Functionality of integrated cloud firewall | Group-based rules for accessing remote networks based on IP, port and protocol |
Monthly data volume and bandwidth | Unlimited (subject to normal market usage) |
Number of configurable u-link clients on Weidmüller hardware (access points remote network) | 100 |
Number of configurable user objects (service PC) | Unrestricted |
Password guideline | Increased security through configurable specification of minimum requirements for the password quality and validity period |
Period | 1 year from activation of the license key or expiry of the existing license. The individual license term is visible during activation. |
Simultaneously usable pass-through VPN connections | 1 (expandable by booking further pass-through VPN connections) |
System availability | ≥ 99.6% |
Type of 2-factor authentication |
E-mail
Google-Authenticator APP Microsoft Authenticator APP |
Type of web-based access (easyAccess) |
Local web-server
RDP VNC server |
Usage information | Extended reporting and statistical information (connection reports, usage duration, data volume) |
User organisation |
Organisation of service users in groups, assignment of selective access rights to device topology, group-dependent assignment of rights re. device configuration and user administration
Self-management of organizations within the framework of organizational rights |
VPN channel bandwidth | 100 Mbit/s |
Hardware (service PC) | PC with operating system Windows 7, 8, 10 or 11 |
Hardware, remote target network | Weidmüller hardware with u-link VPN client |
Portal administration (user/device configuration) |
via Webbrowser (HTTPS)
login via username and password |
VPN software (service PC) | u-link VPN-client (installation on PC) |
Activation | Client account administrator enters the licence key in the u-link portal (functions immediately available) |
Included in delivery | Email with license key |
User Documentation |
[u-link EULA V3 EN (28.5.2018)](https://mdcop.weidmueller.com/mediadelivery/asset/900_157684)
[u-link EULA V4 EN (20.9.2023)](https://mdcop.weidmueller.com/mediadelivery/asset/900_307879) [Mandatory connection parameters for u-link VPN clients](https://mdcop.weidmueller.com/mediadelivery/asset/900_317647) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000809 |
ETIM 7.0 | EC000809 |
ETIM 8.0 | EC000809 |
ETIM 9.0 | EC000809 |
ECLASS 9.0 | 27-24-25-01 |
ECLASS 9.1 | 27-24-25-01 |
ECLASS 10.0 | 27-24-25-01 |
ECLASS 11.0 | 27-24-25-01 |
ECLASS 12.0 | 27-24-25-01 |
ECLASS 13.0 | 27-24-25-01 |
ECLASS 14.0 | 27-24-25-01 |