Properties
Version | VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated |
Order No. | 1772210000 |
Type | VG M16 - MS 68 |
GTIN (EAN) | 4032248129867 |
Qty. | 50 items |
Height | 23 mm |
Height (inches) | 0.906 inch |
Length | 30 mm |
Length (inches) | 1.181 inch |
Net weight | 19.72 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (cULus) | E-199260 |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
Certificate no. cable gland (UL) | E-199260 |
AF size | 17 mm |
AF size 1 | 17 mm |
AF size 2 | 18 mm |
Cable glands |
metric
M 16 |
Clamp insert | Polyamide |
External thread | M 16 |
Halogen | Yes |
Length of thread | 7 mm |
Material | Brass, nickel-plated |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 8 mm |
Outer cable diameter, min. | 4 mm |
Pitch of thread | 1.5 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Tightening torque | 4 Nm |
Torque for cap nut, max. | 7 Nm |
Torque for cap nut, min. | 6 Nm |
Torque for connecting adapter, max. | 4.5 Nm |
Torque for connecting adapter, min. | 3.5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard brass nickel plated cable gland - DE PS2480 210608 003ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250925) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63543) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1772210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1772210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1777930000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 16, Polyethylene
-
Item No.:1736990000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 16, 2.8 mm, Brass, nickel-plated
-
Item No.:1736230000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 16, Neoprene
-
Item No.:1076630000Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 16, Nylon 6
Is accessory of
-
Item No.:8564080000Packaging unit:1 PC
Standard distributor, 4-way distributor, IP66, Branch line M12
-
Item No.:8564100000Packaging unit:1 PC
Standard distributor, 2-way distributor, IP66
-
Item No.:2703860000Packaging unit:1 PC
Standard distributor with current limiting, 3-channel distributor LIMITER, IP66, IP67, Trunk line M20
-
Item No.:8564090000Packaging unit:1 PC
Standard distributor, 1-way distributor, IP66
-
Item No.:8564060000Packaging unit:1 PC
Standard distributor, 1-way distributor, IP66, Branch line M12
-
Item No.:8564070000Packaging unit:1 PC
Standard distributor, 2-way distributor, IP66, Branch line M12
-
Item No.:8564110000Packaging unit:1 PC
Standard distributor, 4-way distributor, IP66
-
Item No.:8564310000Packaging unit:1 PC
Standard distributor, 8-way distributor, IP66, Branch line M12
-
Item No.:2703840000Packaging unit:1 PC
Standard distributor with current limiting, 4-channel distributor LIMITER, IP66, IP67, Trunk line M20, Branch line M16