Properties
Version | Miscellaneous tools |
Order No. | 9004510000 |
Type | WAW 2 |
GTIN (EAN) | 4008190111182 |
Qty. | 1 items |
Depth | 205 mm |
Depth (inches) | 8.071 inch |
Net weight | 341.78 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Description of article | Tool for breaking out cross-connection windows on WTR 2.5 and WSI 6 terminals. |
Suitable application | WSI 6 |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101198) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002222 |
ETIM 7.0 | EC002222 |
ETIM 8.0 | EC002222 |
ETIM 9.0 | EC002222 |
ECLASS 9.0 | 21-04-37-12 |
ECLASS 9.1 | 21-04-37-07 |
ECLASS 10.0 | 21-04-37-12 |
ECLASS 11.0 | 21-04-37-12 |
ECLASS 12.0 | 21-04-37-12 |
ECLASS 13.0 | 21-04-37-12 |
ECLASS 14.0 | 21-04-37-12 |
Is accessory of
-
Item No.:0194500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm
-
Item No.:0338300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm
-
Item No.:0194300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm
-
Item No.:0194400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm
Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 6N