Properties
Version | Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection |
Order No. | 1861640000 |
Type | WF 10-8/2BZ GR |
GTIN (EAN) | 4032248497089 |
Qty. | 20 items |
Depth | 63.5 mm |
Depth (inches) | 2.5 inch |
Height | 67 mm |
Height (inches) | 2.638 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 0.111 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 3 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Snap-on | Yes |
Type of mounting | Snap-on |
Connection cross-section, stranded, max. | 120 mm² |
Connection cross-section, stranded, min. | 6 mm² |
Connection direction | on side |
Number of connections | 2 |
Stud size for spade connection | M 10 |
Type of connection | Threaded stud connection |
Wire connection cross section, finely stranded, max. | 120 mm² |
Wire connection cross section, finely stranded, min. | 6 mm² |
Wire connection cross-section, solid core, max. | 120 mm² |
Wire connection cross-section, solid core, min. | 6 mm² |
Certificate No. (CSA) | 200039-1244019 |
Current size C (CSA) | 325 A |
Voltage size C (CSA) | 1000 V |
Wire cross section max. (CSA) | 0000 AWG |
Wire cross section min. (CSA) | 00 AWG |
Rail | TS 35 |
Rated cross-section | 120 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 269 A |
Volume resistance according to IEC 60947-7-x | 0.12 mΩ |
Power loss in accordance with IEC 60947-7-x | 8.61 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 0000 AWG |
Current size C (cURus) | 325 A |
Voltage size C (cURus) | 1000 V |
Approval/Certificate/Document of Conformity |
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64450) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1861640000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |