Properties
Version | Potential distributor terminal, Screw connection, black, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid |
Order No. | 2725440000 |
Type | WPD 106 1X70/2X25+3X16 BK |
GTIN (EAN) | 4050118796148 |
Qty. | 1 items |
Depth | 50.4 mm |
Depth (inches) | 1.984 inch |
Height | 74.5 mm |
Height (inches) | 2.933 inch |
Width | 39.5 mm |
Width (inches) | 1.555 inch |
Net weight | 200 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e1c310ef-6b67-4efa-80a6-d307472f4de9 |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | CNEX16ATEX0005U |
Certificate No. (IECEX) | IECEXCNEX16.0005U |
Max. voltage (ATEX) | 880 V |
Current (ATEX) | 160 A |
Wire cross section max. (ATEX) | 50 mm² |
Max. voltage (IECEX) | 880 V |
Current (IECEX) | 160 A |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
Rail |
Mounting plate
TS 35 |
N-function | Yes |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Open sides | closed |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Connection cross-section, stranded, max. | 70 mm² |
Connection direction | on side |
Number of connections | 6 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 50 mm² |
Wire connection cross-section, solid core, max. | 70 mm² |
Certificate number (cCSAus) | 70128467 |
Number of poles | 1 |
Rail |
Mounting plate
TS 35 |
Standards |
IEC 60947-7-1
UL 1059 |
Rated cross-section | 70 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 215 A |
Standards |
IEC 60947-7-1
UL 1059 |
Certificate No. (cURus) | E60693 |
Product information | The socket complies with flammability class V-2 according to UL94. |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_105796)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253936) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89230) [VDE Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153698) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253013) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165234) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_249786) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2725440000) |
User Documentation |
[DATA SHEET WPD 106](https://mdcop.weidmueller.com/mediadelivery/asset/900_89311)
[Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919) [Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CE](/picture/CE.gif) ![CENEXATEX](/picture/CENEXATEX.gif) ![CURUS](/picture/CURUS.gif) ![IECEXCENEX](/picture/IECEXCENEX.gif) ![UKEX](/picture/UKEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
Item No.:1561940000Packaging unit:3 PC
Cross-connector (terminal), Plugged, grey, 215 A, Number of poles: 2, Pitch in mm (P): 39.50, Insulated: Yes, Width: 7 mm
ToolsScrewdriversSocket wrenchSocket wrench sets
Terminal BlocksApplication rangePower distributionAccessoriesCross connection