Properties
Version | PE terminal, Screw connection, Green/yellow, 50 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 1422430000 |
Type | WPE 50N IR |
GTIN (EAN) | 4050118226119 |
Qty. | 10 items |
Depth | 69.6 mm |
Depth (inches) | 2.74 inch |
Depth including DIN rail | 70 mm |
Height | 71 mm |
Height (inches) | 2.795 inch |
Width | 18.5 mm |
Width (inches) | 0.728 inch |
Net weight | 126.143 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1007fa59-32ea-4163-aa91-1482deede565 |
Material | Wemid |
Colour | Green/yellow |
UL 94 flammability rating | V-0 |
Version |
Screw connection
With PE connection in closed state |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 35 |
N-function | No |
PE function | Yes |
PEN function | Yes |
Installation advice | when screwed in |
Interlock | for screw fixing |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | when screwed in |
Blade size | S4 (DIN 6911) |
Clamping range, max. | 70 mm² |
Clamping range, min. | 5.26 mm² |
Clamping screw | M 6 |
Connection cross-section, stranded, max. | 70 mm² |
Connection cross-section, stranded, min. | 10 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B10 |
Number of connections | 2 |
Stripping length | 24 mm |
Tightening torque, max. | 6 Nm |
Tightening torque, min. | 4 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 0 |
Wire connection cross section AWG, min. | AWG 14 |
Wire connection cross section, finely stranded, max. | 50 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 50 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 10 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 10 mm² |
Installation advice | when screwed in |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 0 |
Wire connection cross section AWG, min. | AWG 14 |
Rated short-time current | 6000 A (50 mm²) |
Centre screw on PE terminals | M 5 |
Tightening torque range for fixing screw | 3.0...4.0 Nm |
PEN function | Yes |
Rated cross-section | 50 mm² |
Rated voltage to adjoining terminal | 1,000 V |
Rated DC voltage | 1,000 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 0.21 mΩ |
Rated impulse withstand voltage to adjacent terminal | 8 kV |
Power loss in accordance with IEC 60947-7-x | 4.8 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284529)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61708) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1422430000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1422430000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1422430000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_150061) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1609920000Packaging unit:540 PC
WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2619930000Packaging unit:600 PC
WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
MarkersTerminal markersMultiCardWSWS 12/6.5Blank
MarkersTerminal markersRelated markersTag holderMarker holder
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
MarkersTerminal markersMultiMarkWSWS 12/6.5